infrastructure for a connected world

48-port, all metal angled patch panel which accepts QuickNet™ Pre-Terminated Shielded Cassettes and Patch Panel Adapters.
QASP48HDBL


48-port, all metal angled patch panel which accepts QuickNet™ Pre-Terminated Shielded Cassettes and Patch Panel Adapters.
No. of Ports 48
Product Type QuickNet All Metal Patch Panel
Patch Panel Style Angled
No. of Rack Spaces 1
Performance Level Modular, Dependent on Populated Modules
Color Black
Weight (g) 294.8
Depth (In.) 5.49
Height (In.) 1.73
Width (In.) 19.00
No. of Connectors 48
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000