infrastructure for a connected world

An image of Rack Mount Fiber Enclosure Bend Radius Clip
FEBRC


Fiber enclosure bend radius control clip for use with Opticom® 1RU and 2RU Rack Mount Enclosures. Maintains proper bend radius control of fiber patch cords from patch field to vertical fiber manager, includes one bend radius control clip per package. Dimen
Color Black
Application Opticom® 1RU and 2RU Rack Mount Enclosures
BMEcat - Halogen Free true
Dimensions (In.) 1.50"H x .09"W x 3.10"D
Dimensions (mm) 79.8mm x 21.8mm x 39.1mm
Part Features Maintain minimum bend radius and ensure proper cable management
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000