infrastructure for a connected world

An image of OS1/OS2 12-fiber indoor trunk, LSZH, MPO female to MPO female, Method A Std. IL, w/pulling eye end A - 10m
F9TSL5E5EAAM010


OS1/OS2 12-fiber indoor trunk cable assembly, low smoke zero halogen (LSZH), MPO female to MPO female, Method A Std. IL. with pulling eye on end A, Yellow, 10 meters.
Flammability Rating Low Smoke Zero Halogen (LSZH)
Fiber Count 12
Connector 1 Type MPO Female
Connector 2 Type MPO Female
Cable Color Yellow
Connection Type Ribbon cable (fibre optic)
Fiber Type Singlemode (OS2, ITU G.652.D)
No. of Fibers 12
NoteContact Customer Service for other lengths available
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000