infrastructure for a connected world

An image of OM1 2-fiber 62.5/200/230μm PCF multimode lszh-riser duplex interconnect cable - 25m
FIID102-025M


OM1 2-fiber 62.5/200/230μm PCF (polymer coated fiber) duplex multimode low smoke zero halogen (LSZH-riser (OFNR) rated interconnect cable -25m.
Color Orange
Fiber Type Multi mode 62.5/125
Application Allows installers to install high speed fiber optic permanent links quickly and with minimal training in harsh, industrial
Fiber Count 2
Flammability Rating Low Smoke Zero Halogen/Riser (LSZH - OFNR)
Length (m) 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000