infrastructure for a connected world

An image of 2-fiber OM1 62.5/200/230μm PCF multimode lszh-riser indoor breakout cable
FI2D102


2-fiber OM1 62.5/200/230μm PCF (polymer coated fiber) multimode low smoke zero halogen (LSZH)-riser (OFNR) rated indoor breakout cable
Product Type Indoor Cable
Color Orange
Fiber Type Multimode (OM1)
Fiber Count 2
Flammability Rating Low Smoke Zero Halogen/Riser (LSZH - OFNR)
Length (m) -
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000