infrastructure for a connected world

An image of 2-fiber OM2  50/200/230μm PCF multimode lszh-riser indoor breakout cable - 50m
FI2D202-050M


2-fiber OM2 50/200/230μm PCF (polymer coated fiber) multimode low smoke zero halogen (LSZH)-riser (OFNR) rated indoor breakout cable - 50m
Fiber Type Multi mode 50/125
Application Allows installers to install high speed fiber optic permanent links quickly and with minimal training in harsh, industrial environments
Color Orange
Fiber Count 2
Flammability Rating Low Smoke Zero Halogen/Riser (LSZH-OFNR)
Length (m) 50
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000