infrastructure for a connected world

An image of 4-fiber OM2  50/200/230μm PCF multimode lszh-riser indoor breakout cable - 50m
FI2D204-050M


4-fiber OM2 50/200/230μm PCF (polymer coated fiber) multimode low smoke zero halogen (LSZH)-riser(OFNR) rated indoor breakout cable - 50m
Fiber Type Multi mode 50/125
Application Allows installers to install high speed fiber optic permanent links quickly and with minimal training in harsh, industrial environments
Color Orange
Fiber Count 4
Flammability Rating Low Smoke Zero Halogen/Riser (LSZH-OFNR)
Length (m) 50
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000