infrastructure for a connected world

An image of LC 9/125μm singlemode duplex connector - field polish
FLCDSBUY


LC 9/125µm singlemode duplex fiber optic connector for 1.6mm – 2.0mm jacketed cable installation. Blue.
NoteFLCDSBUY replaces FLCDSBU
Color Blue
Fiber Compatibility OS1/OS2 9/125μm
Fiber Cable Size 1.6mm - 2.0mm
Fiber Cable Type Tight-buffered recommended
Fiber Type Singlemode
Termination Style Field Polish
CE Compliant No
Cable Type 1.6mm – 2.0mm
Connector 1 Type LC
Connector 2 Type Ceramics
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000