infrastructure for a connected world

21
Results Found
Results per page:
An image of Kit, Molded Front Fiber Manager. Finger, 4RU
FMFIN

Fiber manager fin, individual fiber management fin with NyLatch fastener for attachment to FCE4U Opticom® Fiber Cassette Enclosure front patch cord manager.Dimensions: 3.60"H x 1.00"dia. (92.1mm x 25.4mm)

An image of Fiber Management Slack Spool Kit (2 Per Bag)
FMS1

Spools and manages fiber slack in Opticom® 1 RU Rack Mount Fiber Enclosures. Features fiber retention tabs and fingers. Comes with two spools and adhesive mounts.

An image of Spool, Fiber Management. 2-4 RU
FMS2

Spools and manages fiber slack in Opticom® 2 RU or 4 RU Rack Mount Fiber Enclosures. Features fiber retention tabs and fingers. Comes with two spools and adhesive mounts.

An image of Fiber Optic Splice Module 24 Fusion For Rack Mount Enclosure
FOSMF

Fiber optic splice module holds and protects up to 24 fusion splices. Self-stacking modules with integral cable management and fiber slacking/spooling features. Black plastic base and clear plastic hinged cover. For use with Panduit Opticom® FCEU, FRMEU,

An image of Fiber Optic Splice Module Handler, 1 RU
FOSMH1U

Fiber optic splice module holder, 1 RU. Holds up to four FOSM splice modules. For use with FCE1U or FCE1UA fiber cassette enclosure.

An image of Fiber Optic Splice Module Handler, 2 RU
FOSMH2U

Fiber optic splice module handler, 2 RU. Holds up to eight FOSM splice modules. For use with FCE2U fiber cassette enclosure.

An image of Fiber Optic Splice Module Handler, 4 RU
FOSMH4U

Fiber optic splice module holder, 4 RU. Holds up to twelve FOSM splice modules. For use with FCE4U fiber cassette enclosure.

An image of Fiber Optic Splice Module 12 Mechanical Splice For Rack Mount Enclosure
FOSMM

Fiber optic splice module holds and protects up to 12 mechanical splices. Self-stacking modules with integral cable management and fiber slacking/spooling features. Black plastic base and clear plastic hinged cover. For use with Panduit Opticom® FCEU, FRM

An image of 1 RU Fiber Patch Field Protection Cover
FPFPC1

1 RU Fiber Patch Field Protection Cover protects front patch field, minimizing potential for connector damage and fiber attenuation. Includes a labeling card for identification of ports and D-rings to provide physical support to fiber and control bend radius. Not compatible with Opticom® Angled and QuickNet™ Angled Patch Panels or Angled HDQ Cassettes.

An image of SFQ Cassette Zero RU Bracket
FQCBRUA

QuickNet™ Zero RU Bracket accepts up to two fiber QuickNet™ SFQ cassettes or up to two QuickNet™ pre-terminated copper cassettes without occupying RU space. Mounts to any EIA-310-D compliant rack rail.



21
Results Found
Results per page: