infrastructure for a connected world

An image of Fiber Optic Splice Module 24 Fusion For Rack Mount Enclosure
FOSMF


Fiber optic splice module holds and protects up to 24 fusion splices. Self-stacking modules with integral cable management and fiber slacking/spooling features. Black plastic base and clear plastic hinged cover. For use with Panduit Opticom® FCEU, FRMEU,
Color Black
Application Long-run installations or very high bandwidth applications and OS1, OM1, OM2 and OM3/OM4 fiber to factory-terminated pigtails
Depth In (mm) 5.28 In (134.1 mm)
Height In (mm) 0.30 In (7.6 mm)
Length In (mm) 13.9 (353)
Mounting Universal brackets (included) allow enclosure to fit in 19" or 23" rack
Part Features Holds and protects up to 24 fusion splices. Self-stacking modules with integral cable management and fiber slacking/spooling features
Standards TIA-606-A compatible labeling
Width In (mm) 14.03 In (356.4 mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000