infrastructure for a connected world

An image of Fiber Optic Splice Module 12 Mechanical Splice For Rack Mount Enclosure
FOSMM


Fiber optic splice module holds and protects up to 12 mechanical splices. Self-stacking modules with integral cable management and fiber slacking/spooling features. Black plastic base and clear plastic hinged cover. For use with Panduit Opticom® FCEU, FRM
Color Black
Depth In (mm) 5.28 In (134.1 mm)
Height In (mm) 0.30 In (7.6 mm)
Mounting Fiber Cassette Enclosure
Part Features Holds and protects up to 12 mechanical splices
Width In (mm) 14.03 In (356.4 mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000
Application Long-run installations or very high bandwidth applications and OS1, OM1, OM2 and OM3/OM4 fiber to factory-terminated pigtails