infrastructure for a connected world

45
Results Found
Results per page:
An image of Opticom Pre-loaded Fiber Drawer with 12 Duplex 50µm LC Adapters, (Zirconia Sleeve)
FD1W12AQDLCZ

Pre-loaded Fibre drawer with 12 Duplex 50µm LC Adapters , Aqua, Zirconia Sleeve.

An image of Opticom Pre-loaded Fiber Drawer with 12 Duplex 50µm SC Adapters, (Zirconia Sleeve)
FD1W12AQDSCZ

Pre-loaded Fibre drawer with 12 Duplex 50µm SC Adapters , Aqua, Zirconia Sleeve.

An image of Opticom Pre-loaded Fibre drawer with 12 Duplex 50µm LC Adapters , Blk, Phos Bronze Split Sleeves
FD1W12BLDLC

Pre-loaded Fibre drawer with 12 Duplex 50µm LC Adapters , Blk, Phos Bronze Split Sleeves

An image of 12 duplex E2000 adapters
FD1W12BUDE2KZ

Pre-loaded with 12 E-2000 duplex adapters for single-mode fibre. Dimensions: 1.74"H x 17.5"W x 12.0"D (44.2mm x 444.5mm x 304.8mm)
FD1W12BUDE2KZ is available in EMEA only

An image of Opticom Pre-loaded Fibre drawer with 12 Duplex 9µm SC Adapters
FD1W12BUDSCZ

Opticom Pre-loaded Fibre drawer with 12 Duplex 9µm SC Adapters , Blue, Zirconia Ceramic Split Sleeves

An image of Pre-Loaded Fiber Drawer 12 Duplex LC 1 RU
FD1W12EIDLC

Pre-loaded with 12 LC duplex adapters for 62.5/125µm (OM1) or 50/125µm (OM2) multimode fiber. Dimensions: 1.74"H x 17.5"W x 12.0"D (44.2mm x 444.5mm x 304.8mm)

An image of Pre-Loaded Fiber Drawer 12 Duplex SC 1 RU
FD1W12EIDSC

Pre-loaded with 12 SC duplex adapters for 62.5/125µm (OM1) or 50/125µm (OM2) multimode fiber. Dimensions: 1.74"H x 17.5"W x 12.0"D (44.2mm x 444.5mm x 304.8mm)

An image of Opticom Pre-loaded Fiber Drawer with 24 Duplex 50µm LC Adapters(Zirconia Sleeve)
FD1W24AQDLCZ

Opticom Pre-loaded Fiber Drawer with 24 Duplex 50µm LC Adapters(Zirconia Sleeve)

An image of Opticom Pre-loaded fibre drawer with 24 duplex MM 10Gig OM3/OM4 (50µm) SC adapters (Zirconia Sleeve)
FD1W24AQDSCZ

Pre-loaded Fibre drawer with 24 SC duplex aqua adapters (zirconia sleeve) for 10Gig OM3/OM4 (50/125µ m) multimode fiber. Dimensions: 1.73"H x 17.5"W x 12.0"D(43.9mm x 444.5mm x 308.2mm)

An image of Opticom Pre-loaded Fibre drawer with 24 Duplex 50µm LC Adapters
FD1W24BLDLC

Pre-loaded Fibre drawer with 24 Duplex 50µm LC Adapters , Blk, Phos Bronze Split Sleeves



45
Results Found
Results per page: