infrastructure for a connected world

An image of SC Dupl (AQ) Adapter (BL) Module Assy (Phos)
CMDAQSCBL


Module supplied with one SC 10Gig™ OM3/OM4 Duplex Multimode Fiber Optic Adapter (AQ) with phosphor bronze split sleeves.
Fiber Type Duplex
Adapter Color Aqua
Application Mini-Com® Modules, Patch Panels, Faceplates, Surface Mount Boxes
Connector 1 Type SC
Fiber Count 2
Module Color Black
No. of Module Spaces 2
Part Features Integrated panel retention clip, Improved adapter protective cap design, Choice of phosphor bronze or zirconia ceramic split sleeves
Split Sleeve Material Phosphor Bronze
Weight (g) 980.0
Weight (lbs) 2.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000