infrastructure for a connected world

14
Results Found
Results per page:
An image of Rack Mount Fiber Enclosure 1RU
FCE1

Holds up to four QuickNet™ cassettes, FAP or FMP adapter panels. Dimensions: 1.74"H x 19"W x 18"D (44.4mm x 483mm x 457.8mm)

An image of Rack Mount Fiber Enclosure 1RU
FCE1U

The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting fiber optic cable, terminations, splices, connectors and patch cords using up to 4 FAP or FMP adapter panels for maximum patch field density. Because of this versatility, the enclosure is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area. Users can even easily access the fibers through a slide-out, tilt-down drawer, while rear cable management maintains proper slacking and spooling. Steel, 1 RU, 4 ports, 1.73"H x 17.60"W x 16.30"D (43.9mm x 447.0mm x 414.0mm), Black, 1pc.

An image of Rack Mount Fiber Enclosure, Open Access 1 RU
FCE1UA

Holds up to four QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules. Open access version of FCE1U enclosure. Dimensions: 1.73"H x 17.60"W x 16.30"D (43.9mm x 447.0mm x 414.0mm)

An image of Rack Mount Fiber Enclosure 2 RU
FCE2U

Holds up to eight QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules. Dimensions: 3.48"H x 17.60"W x 16.30"D (88.4mm x 447.0mm x 414.0mm)

An image of Rack Mount Fiber Enclosure 4 RU
FCE4U

Holds up to twelve QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules. Dimensions: 6.98"H x 17.60"W x 16.30"D (177.0mm x 447.0mm x 414.0mm)

An image of Rack Mount Fiber Tray 2 RU
FMT2

Mount with CFAPPBL2 fiber adapter patch panel to hold up to eight QuickNet™ cassettes, FAP, or FMP adapter panels, 3.48" H x 17.16" W x 11.16" D (88.3mm x 433.3mm x 283.5mm), black, 2 rack spaces.

An image of Fiber Mount Tray Angled 2 RU
FMT2A

Mount with CFAPPBL2A angled fiber adapter patch panel to hold up to eight FAP or FMP adapter panels. Dimensions: 3.48"H x 17.16"W x 11.16"D (88.3mm x 433.3mm x 283.5mm)

An image of Rack Mount Enclosure 1 RU
FRME1

The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting up to 72 fiber optic cable, terminations, splices, connectors and patch cords using up to 3 FAP or FMP adapter panels. Because of this versatility, the enclosure is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area. Users can even easily access the fibers through a front pullout drawer. Steel, 1 RU, 3 ports, 1.74"H x 17.16"W x 11.80"D (44.2mm x 435.9mm x 299.7mm), Black, 1pc.

An image of Rack Mount Fiber Enclosure 1 RU
FRME1U

The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting up to 72 fiber optic cable, terminations, splices, connectors and patch cords using up to 3 FAP or FMP adapter panels or FOSM splice modules. Because of this versatility, the enclosure is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area. Users can even easily access the fibers through front and rear pullout drawers. Steel, 1 RU, 3 ports, 1.74"H x 17.00"W x 14.20"D (44.2mm x 432.0mm x 361.0mm), Black, 1pc.

An image of Rack Mount Fiber Enclosure 2 RU
FRME2

The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting up to 144 fiber optic cable, terminations, splices, connectors and patch cords using up to 6 FAP or FMP adapter panels. Because of this versatility, the enclosure is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area. Users can even easily access the fibers through a front pullout drawer. Steel, 2 RU, 6 ports, 3.45"H x 17.16"W x 11.80"D (87.6mm x 435.9mm x 299.7mm), Black, 1pc.



14
Results Found
Results per page: