infrastructure for a connected world

An image of SC Dupl (AQ) Adapter (BL) Module Assy (Zirc)
CMDAGSCZBL


Module supplied with one SC APC duplex singlemode fiber optic adapter (AG) with zirconia ceramic split sleeves.
Fiber Type OM1, OM2, OM3, OM4, OS2, SignatureCore/OM4+
Adapter Color Green
Application Mini-Com® Modules, Patch Panels, Faceplates, Surface Mount Boxes
Connector 1 Type SC
Fiber Count 2
Module Color Black
No. of Module Spaces 2
Part Features Integrated panel retention clip, Improved adapter protective cap design, Choice of phosphor bronze or zirconia ceramic split sleeves
Split Sleeve Material Zirconia Ceramic
Weight (g) 980.0
Weight (lbs) 2.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000