infrastructure for a connected world

An image of SC Dupl (AQ) Adapter (BL) Module Assy (Phos)

Module supplied with one SC 10Gig™ OM3/OM4 Duplex Multimode Fiber Optic Adapter (AQ) with phosphor bronze split sleeves.
Fiber Type Duplex
Adapter Color Aqua
Application Mini-Com® Modules, Patch Panels, Faceplates, Surface Mount Boxes
Connector 1 Type SC
Fiber Count 2
Module Color Black
No. of Module Spaces 2
Part Features Integrated panel retention clip, Improved adapter protective cap design, Choice of phosphor bronze or zirconia ceramic split sleeves
Product Type SC Dupl Sr./AS
Split Sleeve Material Phosphor Bronze
Weight (g) 980.0
Weight (lbs) 2.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000