infrastructure for a connected world

28
Results Found
Results per page:
An image of Alcohol Bottle
FALC

Alcohol bottle (empty).

An image of Buffered Stripper For Fiber
FBFSP

Fiber buffer stripper.

An image of Fiber Optic 5-pocket Crimp Tool
FCRP5

Crimp tool (hex sizes: 0.048", 0.100", 0.128", 0.151", 0.190").

An image of Heat Shrink Curing Tool  110VAC/60Hz
FHSCT

Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT and FCAMKITUPG).

An image of Heat Shrink Curing Tool  230VAC/50Hz
FHSCT-W

Heat shrink curing tool (230VAC, 50Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT-G and FCAMKITUPG-G).

An image of Universal Polishing Puck
FJPKGU

Universal polishing puck (2.5mm ferrule).

An image of Primer (50mL)
FJPMR

Primer (50ml).

An image of Adhesive (10mL)
FJPXY

Anaerobic adhesive (10ml).

An image of Cleaving Tool
FJQCVR

Fiber cleaver tool.

An image of Cleaver Tool Replacement Blade
FJQCVRB

Replacement blade for FJQCVR.



28
Results Found
Results per page: