infrastructure for a connected world

An image of Heat Shrink Curing Tool  110VAC/60Hz
FHSCT


Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT and FCAMKITUPG).
Weight (g) 620
Weight (lbs) 1.36
Current Rating (Amps) 12.5
Voltage 120 VAC
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000