infrastructure for a connected world

11
Results Found
Results per page:
An image of Economical Opticam Termination Tool
EOCTT

The Economical OptiCam® Termination Tool terminates Opticam fiber optic connectors. It offers the same mechanism as the original Opticam tool but does not offer the built-in visual fault locator (VFL). Includes: Three (3) termination sleds and one (1) wrist strap.

An image of OptiCam Termination Kit (Pre-Polished Cam Fiber Optic Connectors)
FCAMKIT

Tools, consumables, installation instructions and stripping templates necessary for termination of all Panduit® OptiCam® Pre-Polished Cam Connectors.

An image of Kit upgrades FCAMKIT for field polish temination (110VAC 60Hz)
FCAMKITUPG

Upgrades FCAMKIT with the additional tools, consumables, installation instructions, and stripping templates required for termination of all Panduit field polish connectors, includes FHSCT heat shrink curing tool – 110VAC, 60Hz.

An image of Kit upgrades FCAMKIT for field polish temination (230VAC 50Hz)
FCAMKITUPG-G

Upgrades FCAMKIT with the additional tools, consumables, installation instructions, and stripping templates required for termination of all Panduit field polish connectors, includes FHSCT-W heat shrink curing tool – 230VAC, 50Hz.

An image of Kit upgrades FIELDKIT for OptiCam Connector termination
FIELDKITUPG

Upgrades FIELDKIT with the additional tools, consumables, installation instructions and stripping templates required for termination of all Panduit® OptiCam® Pre-Polished Cam Connectors.

An image of LC Cradles for OptiCam Termination Tool
FLCC

OptiCam® Tool Cradles.

An image of Opticam 2 Termination Tool Basics Kit
FOCTT2-KIT

Opticam 2 Termination Tool Basics Kit consists of : OCTT2 tool, launch cords and sleds. Used to terminate LC, SC2 and ST2 fiber optic connectors

An image of Kit upgrades Opti-Crimp Termination Kit for OptiCam Connector termination
FPPKIT-CVY

Converts Opti-Crimp® Termination Kits with the additional tools, installation instructions, and stripping templates required for termination of all Panduit® OptiCam® Pre-Polished Cam Connectors, includes OptiCam® Termination Tool and cradles, and FVFLPC-2.

An image of SC Cradles for OptiCam Termination Tool
FSCC

Tool cradles for SC OptiCam® Connectors (two per package).

An image of ST Cradles for OptiCam Termination Tool
FSTC

Tool cradles for ST OptiCam® Connectors (two per package).



11
Results Found
Results per page: