infrastructure for a connected world

6
Results Found
Results per page:
An image of Cabinet Retrofit Grounding Kit
CGR630U

Retrofit grounding kit for installation on cabinets with threaded #12-24 or M6 rail fasteners and rail depth up to 30" (.75m); includes one RGRB19U grounding busbar kit and one CGJ630U front to back rail jumper kit.

An image of Cabinet Retrofit Grounding Kit
CGR630UA

Retrofit grounding kit for installation on cabinets with threaded #10-32 or M5 rail fasteners and rail depth up to 30" (.75m); includes one RGRB19U grounding busbar kit and one CGJ630UA front to back rail jumper kit.

An image of Cabinet Retrofit Grounding Kit
CGR630UB

Retrofit grounding kit for installation on cabinets with cage nut rail fasteners and rail depth up to 30" (.75m); includes one RGRB19U grounding busbar kit and one CGJ630UB front to back rail jumper kit.

An image of Grounding Busbar Kits, 19
RGRB19CN

Grounding busbar; 19" (483mm) length; tin-plated; twenty holes arranged for flexibility in mounting with twenty #12-24 x 1/2" hex head screws installed; mounting hole sets have 5/8" (15.9mm) spacing; provided with two cage nut bonding studs and four #12-24 bonding nuts.

An image of Grounding Busbar Kits, 19
RGRB19U

Grounding busbar, 19" (483mm) length, tin-plated, twenty holes arranged for flexibility in mounting with twenty #12-24 x 1/2" hex head screws installed, mounting hole sets have 5/8" (15.9mm) spacing, provided with two each #12-24 x 1/2", M6 x 12mm thread-forming screws, and two #12 flat washers for mounting.

An image of Grounding Busbar Kits, 19
RGRB19Y

Grounding busbar, 19" (483mm) length, tin-plated, fourteen holes arranged for flexibility in mounting, provided with two each #12-24 x 1/2" and M6 x 12mm thread-forming screws.



6
Results Found
Results per page: