infrastructure for a connected world

23
Results Found
Results per page:
An image of Grounding Strip Kits, Ten, 78.65
RGS134-10-1Y

Ten grounding strips; 78.65" (2m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, ten grounding stickers and 30 each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of Grounding Strip Kits, One, 78.65
RGS134-1Y

Grounding strip, 78.65" (2m) length, .67" (17mm) width, .05" (1.27mm) thickness, provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of Grounding Strip Kit, One, 73.40
RGS13442-1

Grounding strip; 73.40" (1.9m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of Grounding Strip Kit,Ten, 73.40
RGS13442-10-1

Ten grounding strips; 73.40" (1.9m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, ten grounding stickers and 30 each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of Grounding Strip Kit, One, 83.90
RGS13448-1

Grounding strip; 83.90" (2.1m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of Grounding Strip Kit,Ten, 83.90
RGS13448-10-1

Ten grounding strips; 83.90" (2.1m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, ten grounding stickers and 30 each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of Grounding Strip Kit, One, 89.15
RGS13451-1

Grounding strip; 89.15" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of Grounding Strip Kit,Ten, 89.15
RGS13451-10-1

Ten grounding strips; 89.15" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, ten grounding stickers and 30 each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of Grounding Strip Kit, One, 90.90
RGS13452-1

Grounding strip; 90.90" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of Grounding Strip Kit,Ten, 90.90
RGS13452-10-1

Ten grounding strips; 90.90" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, ten grounding stickers and 30 each #12-24 x 1/2" and M6 x 12mm thread-forming screws.



23
Results Found
Results per page: