infrastructure for a connected world

5
Results Found
Results per page:
An image of Universal Ground Bar Bonding Stand-Offs
UGB-B-SO

Universal ground bar bonding stand-offs, includes two stand-offs and hardware, 2.34" (59.3mm) length, 0.63" (15.9mm) width, 0.75" (19.1mm) height.

An image of Universal Ground Bar Insulation Stand-Offs
UGB-IN-SO

Universal ground bar isolation stand-offs, includes two stand-offs and hardware, 1.57" (40mm) length, 0.59" (15.0mm) width, 0.98" (25.0mm) height.

An image of 12 Port Universal Ground Bar
UGB2/0-414-12

Universal ground bar accepts #14 – #4 AWG wire in 12 wire ports and up to a 2/0 AWG main equipment grounding conductor with a compression or mechanical connector; 8.28" (210.3mm) length, 0.62" (15.7mm) width, 0.48" (12.2mm) height.

An image of 18 Port Universal Ground Bar
UGB2/0-414-18

Universal ground bar accepts #14 – #4 AWG wire in 18 wire ports and up to a 2/0 AWG main equipment grounding conductor with a compression or mechanical connector; 11.64" (295.7mm) length, 0.62" (15.7mm) width, 0.48" (12.2mm) height.

An image of 6 Port Universal Ground Bar
UGB2/0-414-6

Universal ground bar accepts #14 – #4 AWG wire in 6 wire ports and up to a 2/0 AWG main equipment grounding conductor with a compression or mechanical connector, 4.92" (125mm) length, 0.62" (15.7mm) width, 0.48" (12.2mm) height.



5
Results Found
Results per page: