infrastructure for a connected world

An image of Universal Ground Bar Bonding Stand-Offs

Universal ground bar bonding stand-offs; includes two stand-offs and hardware; 2.34" (59.3mm) length, 0.63" (15.9mm) width, 0.75" (19.1mm) height.
Height (In.) 0.75
Height (mm) 19.1
Length (In.) 2.34
Length (mm) 59.3
Width (In.) 0.63
Width (mm) 15.9
Material CDA-110 Electrolytic Copper, Tin Plated
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000