infrastructure for a connected world

An image of Universal Ground Bar Insulation Stand-Offs
UGB-IN-SO


Universal ground bar isolation stand-offs; includes two stand-offs and hardware; 1.57" (40mm) length, 0.59" (15.0mm) width, 0.98" (25.0mm) height.
Height (In.) 0.98
Height (mm) 25.0
Length (In.) 1.57
Length (mm) 40
Width (In.) 0.59
Width (mm) 15.0
Material DMC Grade DR17 Red Hard Plastic
No. of Ports -
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000