infrastructure for a connected world

An image of Ground bar Clamp 2/0 SOL-250 kcmil
GBC2250-12-X


Ground bar Clamp 2/0 SOL-250 kcmil
Material Bronze/Silicon Bronze
UL Listed Yes
Height (In.) 2.27
Height (mm) 57.7
Length (In.) 2.04
Length (mm) 51.8
Width (In.) 1.25
Width (mm) 31.8
Copper Conductor Size Range 2/0 SOL - 250 kcmil
Hex Bolt Size 1/2
Tightening Torque (In-Lbs) 480
CE Compliant No
Bolt Dia. 1/2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000