infrastructure for a connected world

10
Results Found
Results per page:
An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC2-12-TL

Bronze ground rod clamp, standard duty, direct burial, 1/2" (12.7mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.19" (30.2mm) casting height, 0.68" (17.3mm) casting width.

An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC2-34-T

Bronze ground rod clamp, standard duty, direct burial, 3/4" (19.1mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.48" (37.6mm) casting height, 0.71" (18.0mm) casting width.

An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC2-58-TL

Bronze ground rod clamp, standard duty, direct burial, 5/8" (15.9mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.34" (34.0mm) casting height, 0.64" (16.3mm) casting width.

An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC4-38-TL

Bronze ground rod clamp, standard duty, direct burial, 3/8" (9.5mm) ground rod size, #10 SOL – #4 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.0" (25.4mm) casting height, 0.82" (20.8mm) casting width.

An image of Bronze Ground Rod Clamp, Heavy Duty, Direct Burial
GRCH1/0-34-E

Bronze ground rod clamp, heavy duty, direct burial, 3/4" (19.1mm) ground rod size, #8 SOL – 1/0 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.60" (40.6mm) casting height, 0.97" (24.6mm) casting width.

An image of Bronze Ground Rod Clamp, Heavy Duty, Direct Burial
GRCH1/0-58-T

Bronze ground rod clamp, heavy duty, direct burial, 5/8" (15.9mm) ground rod size, #8 SOL – 1/0 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.42" (36.1mm) casting height, 0.99" (25.1mm) casting width.

An image of Bronze Ground Rod Clamp, Heavy Duty, Direct Burial
GRCH2-12-T

Bronze ground rod clamp, heavy duty, direct burial, 1/2" (12.7mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.25" (31.8mm) casting height, 0.82" (20.8mm) casting width.

An image of Bronze Grounding Rod Clamp, 1/2
WB12-L

Bronze copper ground rod clamp type WB, 1/2" ground rod size.

An image of Bronze Grounding Rod Clamp, 3/4
WB34-X

Bronze copper ground rod clamp type WB, 3/4" ground rod size or 5/8" ground rod size.

An image of Bronze Grounding Rod Clamp, 5/8
WB58-Q

Bronze copper ground rod clamp type WB, 5/8" ground rod size.



10
Results Found
Results per page: