infrastructure for a connected world

35
Results Found
Results per page:
An image of Bronze Grounding Clamp, U-Bolt, 2 cables, 2/0 SOL-250 kcmil, 3/8
GPC22/0-38-X

Bronze grounding clamp, U-bolt for 2 cables, #4 SOL - 2/0 STR copper conductor size range, 3/8” (9.5mm) iron pipe size.

An image of Bronze Grounding Clamp, U-Bolt, 2 cables, #4 SOL-2/0 STR, 3/8
GPC2250-38-X

Bronze grounding clamp, U-bolt for 2 cables, 2/0 SOL - 250 kcmil copper conductor size range, 5/8" (1.6mm) or 3/4" (1.9mm) ground rod size, 3/8” (9.5mm) iron pipe size.

An image of Bronze Grounding Clamp, U-Bolt, 3 cables, 2/0 SOL - 250 kcmil, 3/8
GPC3250-38-X

Bronze grounding clamp, U-bolt for 3 cables, 2/0 - 250 kcmil copper conductor size range, 5/8" (1.6mm) or 3/4" (1.9mm) ground rod size, 3/8” (9.5mm) iron pipe size.

An image of Bronze Grounding Clamp, U-Bolt, 2/0 SOL-250 kcmil, 1/2
GPL-10-Q

Bronze grounding clamp, .365-.575" wire dia. range, 7/8" or 1" rod, 1/2" or 3/4" IPS.

An image of Bronze Grounding Clamp, U-Bolt, #8 SOL-#4 STR, 1
GPL-14-X

Bronze grounding clamp, .128-.232" wire dia. range, 1" IPS.

An image of Bronze Grounding Clamp, U-Bolt, #4 SOL-2/0 STR, 1
GPL-15-X

Bronze grounding clamp, .204-.419" wire dia. range, 1" IPS.

An image of Bronze Grounding Clamp, U-Bolt, 2/0 SOL-250 kcmil, 1
GPL-16-X

Bronze grounding clamp, .365-.575" wire dia. range, 1" IPS.

An image of Bronze Grounding Clamp, U-Bolt, #8 SOL-#4 STR, 1 1/4
GPL-20-X

Bronze grounding clamp, .128-.232" wire dia. range, 1 1/4" IPS.

An image of Bronze Grounding Clamp, U-Bolt, #4 SOL-2/0 STR, 1 1/4
GPL-21-X

Bronze grounding clamp, .204-.419" wire dia. range 1 1/4" IPS.

An image of Bronze Grounding Clamp, U-Bolt, 2/0 SOL-250 kcmil, 1 1/4
GPL-22-X

Bronze grounding clamp, .365-.575" wire dia. range 1 1/4" IPS.



35
Results Found
Results per page: