infrastructure for a connected world

84
Results Found
Results per page:
An image of Aluminum Grounding Clamp, Dual Rated, #14-1/0 AWG
GC-15A-Q

Aluminum dual rated ground clamp, type GC, conduit pipe or water tube size 1/2" – 3/4" – 1".

An image of Aluminum Grounding Clamp, Dual Rated, #6 AWG-250 kcmil
GC-18A-X

Aluminum dual rated ground clamp, type GC, conduit pipe or water tube size 1 1/4" – 1", 1/2" – 2".

An image of Aluminum Grounding Clamp, Dual Rated, #6 AWG-250 kcmil
GC-22A-4

Aluminum dual rated ground clamp, type GC, conduit pipe or water tube size 2 1/2" – 3" – 3 1/2" – 4".

An image of Guillotine Style Hub
GHC2/0-12-C

Bronze ground hubs, #10 SOL – 2/0 STR AWG conductor size range, 1/2" (12.7mm) conduit hub size, 1.98" (50.3mm) hub length.

An image of Guillotine Style Hub
GHC2/0-34-L

Bronze ground hubs, #10 SOL – 2/0 STR AWG conductor size range, 3/4" (19.1mm) conduit hub size, 2.14" (54.4mm) hub length.

An image of Guillotine Style Hub
GHC3/0-1-L

Bronze ground hubs, #10 SOL – 3/0 STR AWG conductor size range, 1" (25.4mm) conduit hub size, 2.16" (54.9mm) hub length.

An image of Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 1
GHC4-1-C

Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 1" (25.4mm) conduit hub size, 1.61" (40.9mm) hub length.

An image of Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 1/2
GHC4-12-T

Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 1/2" (12.7mm) conduit hub size, 1.27" (32.3mm) hub length.

An image of Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 3/4
GHC4-34-C

Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 3/4" (19.1mm) conduit hub size, 1.51" (38.4mm) hub length.

An image of Heavy Duty Hub for Serrated Clamps
GHCH2/0-12-L

Heavy duty bronze ground hubs, #10 SOL - 2/0 STR AWG conductor size range, 1/2" (12.7mm) conduit hub size, 2.30" (58.4mm) hub length.



84
Results Found
Results per page: