infrastructure for a connected world

18
Results Found
Results per page:
An image of Laser Printable, Turn-Tell, Polymer, 0.50
R050X075X1J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.25" (6.4 mm). It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 0.50" wide and 0.75" long (12.7 x 19.1 mm). It supports 18-14 AWG wire/cable. It has 12 of labels per row, 84 labels per sheet, and comes in packages of 5000. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

An image of Laser Printable, Turn-Tell, Polymer, 0.50
R050X125X1J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.38" (9.7 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 0.50" wide and 1.25" long (12.7 x 31.8 mm). It supports 12-10 AWG wire/cable and Cat 3 UTP cable. It has 8 of labels per row, 60 labels per sheet, and comes in packages of 5000. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

An image of Laser Printable, Turn-Tell, Polymer, 0.50
R050X150X1J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm). It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 0.50" wide and 1.50" long (12.7 x 38.1 mm). It supports 10-6 AWG wire/cable, Cat 5e/6/6a UTP, and Cat 5e FTP cable. It has 12 labels per row, 48 labels per sheet, and comes in packages of 2500. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

An image of Laser Printable, Turn-Tell, Polymer, 1.00
R100X075X1J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 1.0" wide and 0.75" long (25.4 x 19.1 mm). It supports 18-14 AWG cable/wire. It has 6 labels per row, 42 labels per sheet, and comes in packages of 2500. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

An image of Laser Printable, Turn-Tell, Polymer, 1.00
R100X125X1J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 1.0" wide and 1.25" long (25.4 x 31.8 mm). It supports 12-10 AWG wire/cable and Cat 3 UTP. It has 6 labels per row, 30 labels per sheet, and comes in packages of 2500. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

An image of Laser Printable, Turn-Tell, Polymer, 1.00
R100X150X1J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 1.0" wide and 1.5" long (25.4 x 38.1 mm). It supports 10-6 AWG wire/cable, Cat 5e UTP, Cat 6 UTP, Cat 6A UTP, and Cat 5e FTP cables. It has 6 labels per row, 24 labels per sheet, and comes in packages of 1000. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

An image of Laser Printable, Turn-Tell, Polyester, 1.00
R100X150X7J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a red print-on area color. The label is 1.0" wide and 1.5" long (25.4 x 38.1 mm). It supports 10-6 AWG wire/cable. It has 6 labels per row and comes in packages of 1000. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

An image of Laser Printable, Turn-Tell, Polyester, 1.00
R100X150X8J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a yellow print-on area color. The label is 1.0" wide and 1.5" long (25.4 x 38.1 mm). It supports 10-6 AWG wire/cable. It has 6 labels per row and comes in packages of 1000. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

An image of Laser Printable, Turn-Tell, Polyester, 1.00
R100X225X1J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.75" (19.1 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 1.00" wide and 2.25" long (25.4 x 57.2 mm). It supports 8-4 AWG wire/cable, Cat 6 FTP, Cat 6A UTP, and Cat 6A FTP cables. It has 6 labels per row, 18 labels per sheet, and comes in packages of 1000. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

An image of Laser Printable, Turn-Tell, Polyester, 1.00
R100X225X2J

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.75" (19.1 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a blue print-on area color. The label is 1.00" wide and 2.25" long (25.4 x 57.2 mm). It supports 8-4 AWG wire/cable, Cat 6 FTP, Cat 6A UTP, and Cat 6A FTP cables. It has 6 labels per row, 18 labels per sheet, and comes in packages of 1000. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.



18
Results Found
Results per page: