infrastructure for a connected world

65
Results Found
Results per page:
An image of ThermTrans, Self-Lam Label, Vinyl, .50
S050X075VA1Y

The thermal transfer self-laminating adhesive label is made of vinyl is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 0.5" wide and 0.75" long (12.7 x 19.1 mm) with a 1.0" (25.4mm) core. It comes in packages of 5000.

An image of ThermTrans, Self-Lam Label, Vinyl, .50
S050X075VATY

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 0.5" wide and 0.75" long (12.7 x 19.1 mm) with a 3" (76.2 mm) core. It comes in packages of 5000.

An image of ThermTrans, Self-Lam Label, Vinyl, .50
S050X125VA1Y

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.38" (9.7 mm) high for Category 3 UTP / 12 - 10 AWG wires and a clear overlaminate. It is 0.5" wide and 1.25" long (12.7 x 31.8 mm) with a 1.0" (25.4mm) core. It comes in packages of 5000.

An image of ThermTrans, Self-Lam Label, Vinyl, .50
S050X125VATY

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.38" (9.7 mm) high for Cat. 3 UTP / 12 - 10 AWG wires and a clear overlaminate. It is 0.5" wide and 1.25" long (12.7 x 31.8 mm) with a 3.0" (76.2mm) core. It comes in packages of 5000.

An image of ThermTrans, Self-Lam Label, Polyvinylidene, .50
S050X150T1T

The thermal transfer self-laminating adhesive label is made of polyvinylidene and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP and 10 - 6 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

An image of ThermTrans, Self-Lam Label, Vinyl, .50
S050X150VA1Y

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm) with a 1" (25.4 mm) core. It comes in packages of 5000.

An image of ThermTrans, Self-Lam Label, Vinyl, .50
S050X150VATY

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG wires and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

An image of ThermTrans, Self-Lam Label, Vinyl, .50
S050X250VATY

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 1.0" (25.4 mm) high for 6 - 2 AWG wires and a clear overlaminate. It is 0.5" wide and 2.5" long (12.7 x 63.5 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

An image of ThermTrans, Self-Lam Label, Vinyl, .75
S075X075VATY

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 5 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 0.75" wide and 0.75" long (19.1 x 19.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

An image of ThermTrans, Self-Lam Label, Vinyl, .75
S075X100VATY

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 5 labels per row. The label has a white colored print-on area 0.38" (9.65 mm) high for Category 3 UTP / 12 - 10 AWG and a clear overlaminate. It is 0.75" wide and 1.0" long (19.1 x 25.4 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.



65
Results Found
Results per page: