infrastructure for a connected world

An image of Therm Trans, Turn-Tell, Vinyl, 0.50" W x 0.75" H, 0.25" POA, Clear/White, 3" Core
R050X075V1T


Thermal Transfer, Vinyl, 0.50" W x 0.75" H, 0.25" POA, Clear/White, 3" Core, 18 – 14 AWG wire/cable.
Material Vinyl
Print-On Area Color White
Width (In.) 0.50
Length (In.) 0.75
Width (mm) 12.7
Print-On Area Height (In.) 0.25
Print-On Area Height (mm) 6.4
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.1
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Description White, 18 – 14 AWG wire/cable.
Labels Per Row 8
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000.0000