infrastructure for a connected world

An image of P1 Cassette, Network Label, Adhesive Polyolefin, 1.25" W x .30" H, White

Network label, P1 cassette, 1.25" W x 0.30" H, polyolefin, white, 200 labels/cassette, 1 pc. package quantity.
NCG Print Part Description White, adhesive polyolefin label, 200/cassette, Mini-Com® 2-port identifier. Application codes: BX, FP, and PP.
Material Polyolefin
Width (In.) 1.25
Height (In.) 0.30
Height (mm) 7.6
Width (mm) 31.8
Color White
Labels Per Cassette 200
Printer PanTher LS8E
Marker/Flag Tie Labeling Area No
Overall Size W x H (In.) 1.25 x 0.30
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000