infrastructure for a connected world

An image of P1 Cassette, Continuous Tape, Polyolefin, 0.19" W x 25
T019X000FJC-BK


Black on white, polyolefin module label tape.
Material Polyolefin
Width (In.) 0.19
Width (mm) 4.8
Color White/Black
Length (ft.) 25.0
Length (m) 7.6
Length (mm) 7600
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000