infrastructure for a connected world

An image of P1 Cassette, Continuous Tape, Nylon Cloth, .38"(9.65 mm)x18

Black on white, nylon cloth label tape. Width: 0.38".
Material Nylon Cloth
Width (In.) 0.38
Width (mm) 9.7
Color White
Length (ft.) 18.0
Length (m) 5.5
Length (mm) 7600
Part Features General purpose material for wire and cable marking as well as flat surfaces,superior legibility,not re-positionable
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000