infrastructure for a connected world

10
Results Found
Results per page:
An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 8' W x .25
H000X025H1C

The portable printer continuous heat shrink labels in white are made of military-grade polyolefin. They measure 0.13" (3.1mm) diameter, 8' (2.4m) length, and 0.25" (6.4mm) width and have a wire range of 22–18 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 8' W x .25
H000X025H2C

The portable printer continuous heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.13" (3.1mm) diameter, 8' (2.4m) length, and 0.25" (6.4mm) width and have a wire range of 22–18 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 8' W x .34
H000X034H1C

The portable printer continuous heat shrink labels in white are made of military-grade polyolefin. They measure 0.19" (4.6mm) diameter, 8' (2.4m) length, and 0.34" (8.6mm) width and have a wire range of 18–12 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 8' W x .34
H000X034H2C

The portable printer continuous heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.19" (4.6mm) diameter, 8' (2.4m) length, and 0.34" (8.6mm) width and have a wire range of 18–12 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 6' W x .44
H000X044H1C

The portable printer continuous heat shrink labels in white are made of military-grade polyolefin. They measure 0.25" (6.4mm) diameter, 6' (1.8m) length, and 0.44" (11.2mm) width and have a wire range of 16–10 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 6' W x .44
H000X044H2C

The portable printer continuous heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.25" (6.4mm) diameter, 6' (1.8m) length, and 0.44" (11.2mm) width and have a wire range of 16–10 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 6' W x .64
H000X064H1C

The portable printer continuous heat shrink labels in white are made of military-grade polyolefin. They measure 0.38" (9.7mm) diameter, 6' (1.8m) length, and 0.64" (16.3mm) width and have a wire range of 12–6 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 6' W x .64
H000X064H2C

The portable printer continuous heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.38" (9.7mm) diameter, 6' (1.8m) length, and 0.64" (16.3mm) width and have a wire range of 12–6 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 6' W x .84
H000X084H1C

The portable printer continuous heat shrink labels in white are made of military-grade polyolefin. They measure 0.5" (12.7mm) diameter, 6' (1.8m) length, and 0.84" (21.3mm) width and have a wire range of 8–1 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 6' W x .84
H000X084H2C

The portable printer continuous heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.5" (12.7mm) diameter, 6' (1.8m) length, and 0.84" (21.3mm) width and have a wire range of 8–1 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing.



10
Results Found
Results per page: