infrastructure for a connected world

10
Results Found
Results per page:
An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X025H1C

The portable printer die-cut heat shrink labels in white are made of military-grade polyolefin. They measure 0.13" (3.1mm) diameter, 1" (25.4mm) length, and 0.25" (6.4mm) width and have a wire range of 22–18 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 100 labels per cassette.

An image of P1 Cassette,Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X025H2C

The portable printer die-cut heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.13" (3.1mm) diameter, 1" (25.4mm) length, and 0.25" (6.4mm) width and have a wire range of 22–18 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 100 labels per cassette.

An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X034H1C

The portable printer die-cut heat shrink labels in white are made of military-grade polyolefin. They measure 0.19" (4.6mm) diameter, 1" (25.4mm) length, and 0.34" (8.6mm) width and have a wire range of 18–12 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 100 labels per cassette.

An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X034H2C

The portable printer die-cut heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.19" (4.6mm) diameter, 1" (25.4mm) length, and 0.34" (8.6mm) width and have a wire range of 18–12 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 100 labels per cassette.

An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X044H1C

The portable printer die-cut heat shrink labels in white are made of military-grade polyolefin. They measure 0.25" (6.4mm) diameter, 1" (25.4mm) length, and 0.44" (11.2mm) width and have a wire range of 16–10 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 100 labels per cassette.

An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X044H2C

The portable printer die-cut heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.25" (6.4mm) diameter, 1" (25.4mm) length, and 0.44" (11.2mm) width and have a wire range of 16–10 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 100 labels per cassette.

An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X064H1C

The portable printer die-cut heat shrink labels in white are made of military-grade polyolefin. They measure 0.38" (9.7mm) diameter, 1" (25.4mm) length, and 0.64" (16.3mm) width and have a wire range of 12–6 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 75 labels per cassette.

An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X064H2C

The portable printer die-cut heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.38" (9.7mm) diameter, 1" (25.4mm) length, and 0.64" (16.3mm) width and have a wire range of 12–6 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 75 labels per cassette.

An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X084H1C

The portable printer die-cut heat shrink labels in white are made of military-grade polyolefin. They measure 0.5" (12.7mm) diameter, 1" (25.4mm) length, and 0.84" (21.3mm) width and have a wire range of 8–1 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 75 labels per cassette.

An image of P1 Cassette, Heatshrink Tubing, Mil Grade Polyolefin, 1.00
H100X084H2C

The portable printer die-cut heat shrink labels in yellow are made of military-grade polyolefin. They measure 0.5" (12.7mm) diameter, 1" (25.4mm) length, and 0.84" (21.3mm) width and have a wire range of 8–1 AWG. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 75 labels per cassette.



10
Results Found
Results per page: