infrastructure for a connected world

An image of P1 Marker Plate 3" x .50" White

White, marker plate, 50/cassette.
Color White
Height (In.) 0.50
Height (mm) 12.7
Length (In.) 0.50
Width (In.) 3.00
Width (mm) 76.2
BMEcat - Flame Resistant false
Labels Per Cassette 50
Marker/Flag Tie Labeling Area No
Material Polyester and Polyolefin
Print-On Area Width (In.) 1.80
Print-On Area Width (mm) 45.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000