infrastructure for a connected world

An image of P1 Cassette, Network Label, Adhesive Polyolefin, 2.00" W x 1.00" H, White
C200X100FJC


Network label, P1 cassette, 2.00" W x 1.00" H, polyolefin, white, 150 labels/cassette, 1 pc. package quantity.
NCG Print Part Description White, adhesive polyolefin label, 150/cassette, SLCT bundle marker identifier. Application code: SL, RK.
Color White
Height (In.) 1.00
Height (mm) 25.4
Width (In.) 2.00
Width (mm) 50.8
Labels Per Cassette 150
Marker/Flag Tie Labeling Area No
Overall Size W x H (In.) 2.00 x 1.00
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000