infrastructure for a connected world

An image of P1 Cassette, Comp Label, Adhesive Nylon Cloth, 1.00" W x .75" H, White
N100X075C1C


White, nylon cloth label for 12 — 10 AWG wires, 250/cassette.
Color White
Width (In.) 1.00
Width (mm) 25.4
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.1
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Wire Range 12 - 10 AWG
Labels Per Cassette 250
Diameter (mm) 4.1
Marker/Flag Tie Labeling Area Yes
Material Nylon Cloth
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000