infrastructure for a connected world

24
Results Found
Results per page:
An image of P1 Cassette, Self-Lam Label, Vinyl, .25
S025X075VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.25" (6.4mm) wide and 0.75" (19.1mm) long with a 0.25" (6.4mm) print-on area height and have a 18–14 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 850 labels per cassette.

An image of P1 Cassette, Self-Lam Label, Vinyl, .50
S050X075VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.5" (12.7mm) wide and 0.75" (19.1mm) long with a 0.25" (6.4mm) print-on area height and have a 18–14 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 450 labels per cassette.

An image of P1 Cassette, Self-Lam Label, Vinyl, .50
S050X125VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.5" (12.7mm) wide and 1.25" (31.75mm) long with a 0.38" (9.7mm) print-on area height and have a 12–10 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 225 labels per cassette.

An image of P1 Cassette, Self-Lam Label, Vinyl, .50
S050X150VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.5" (12.7mm) wide and 1.5" (38.1mm) long with a 0.5" (12.7mm) print-on area height and have a category 5e/category 6 wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 200 labels per cassette.

An image of P1 Cassette, Self-Lam Label, Vinyl, .75
S075X075VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.75" (19.05mm) wide and 0.75" (19.05mm) long with a 0.25" (6.4mm) print-on area height and have a 18–14 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 350 labels per cassette.

An image of P1 Cassette, Self-Lam Label, Vinyl, .75
S075X100VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.75" (19.05mm) wide and 1" (25.4mm) long with a 0.38" (9.7mm) print-on area height and have a 12–10 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 275 labels per cassette.

An image of P1 Cassette, Self-Lam Label, Vinyl, .75
S075X125VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.75" (19.05mm) wide and 1.25" (31.75mm) long with a 0.38" (9.7mm) print-on area height and have a 12–10 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 225 labels per cassette.

An image of P1 Cassette, Self-Lam Label, Vinyl, .75
S075X150VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.75" (19.05mm) wide and 1.5" (38.1mm) long with a 0.5" (12.7mm) print-on area height and have a category 5e/category 6 wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 200 labels per cassette.

An image of P1 Cassette, Self-Lam Label, Vinyl, 1.00
S100X075VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 1" (25.4mm) wide and .75" (19.05mm) long with a 0.25" (6.4mm) print-on area height and have a 18–14 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 350 labels per cassette.

An image of P1 Cassette, Self-Lam Label, Vinyl, 1.00
S100X125VAC

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 1" (25.4mm) wide and 1.25" (19.05mm) long with a 0.38" (9.7mm) print-on area height and have a 12–10 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 225 labels per cassette.



24
Results Found
Results per page: