infrastructure for a connected world

An image of P1 Cassette, Self-Lam Label, Vinyl, .25" W x .75" H, .25" POA, Clear/White
S025X075VAC


P1 ™ self-laminating label cassette, 0.25" W x 0.75" L, 18 - 14 AWG, white print-on area, vinyl, clear/white, 1 pc. package quantity.
Material Vinyl
Print-On Area Color white
Width (In.) 0.25
Width (mm) 6.4
Length (In.) 0.75
Length (mm) 19.1
Print-On Area Height (In.) 0.25
Print-On Area Height (mm) 6.4
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.0
Min. Cable O.D. (In.) 0.08
Min. Cable O.D. (mm) 2.0
Wire Range 18 - 14 AWG
BMEcat - Flame Resistant false
Diameter (mm) 4.0
Marker/Flag Tie Labeling Area Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000