infrastructure for a connected world

An image of P1 Cassette, Self-Lam Label, Vinyl, .75" W x 1.25" H, .38" POA, Clear/White
S075X125VAC


P1 ™ self-laminating label cassette, 0.75" W x 1.25" L, 12 - 10 AWG, white print-on area, vinyl, clear/white, 225 labels/cassette, 1 pc. package quantity.
Material Vinyl
Print-On Area Color White
Width (In.) 0.75
Length (In.) 1.25
Width (mm) 19.1
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.7
Max. Wire O.D. (In.) 0.28
Max. Wire O.D. (mm) 7.0
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Wire Range 12 - 10 AWG
Labels Per Cassette 225
BMEcat - Flame Resistant false
Diameter (mm) 7.0
Marker/Flag Tie Labeling Area Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000