infrastructure for a connected world

5
Results Found
Results per page:
An image of Metal Tape Embossing Tool
MEHT187

Includes tool, additional marking wheel, carrying case, one roll each META (aluminum) and METS (stainless steel) tape.
Characters included: A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 1 2 3 4 5 6 7 8 9 / ( )

An image of Embossing Tape, Aluminum, .5
META-X

.50" x 16' (12.7mm x 4.9m) aluminum tape*.

An image of Embossing Tape, 316 Steel, .5
METS3-X

.50" x 21' (12.7mm x 6.4m) 316 grade stainless steel tape.

An image of Embossing Tape, 304 Steel, .5
METS4-X

.50" x 21' (12.7mm x 6.4m) 304 grade stainless steel tape.

An image of Marker Stamp Kit, 0.13
STK12

Marker stamp kit contains (100) character stamps, (1) holder and (1) carrying case. High quality 1/8" (3.18mm) nom. size steel character. Type holder keeps type aligned and provides uniform depth of impression. The holder takes up to nine characters - 1 1/8" (28.6mm) long.



5
Results Found
Results per page: