infrastructure for a connected world

17
Results Found
Results per page:
An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-1

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "0"-"9", 45 markers per legend, 10 pages per book.

An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-10

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: solid NEMA colors, 45 markers per legend, 10 pages per book.

An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-11

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "1"-"30", 15 markers per legend, 10 pages per book.

An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-12

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "A-Z","+","-",Blank, 7-21 markers per legend, 10 pages per book.

An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-13

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "+","-","AC","DC","PNG","NEUT",Blank, 21/45 markers per legend, 12 pages per book.

An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-14

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "46"-"90", 10 markers per legend, 10 pages per book.

An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-15

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "+","-","0"-"45", 1/15 markers per legend, 11 pages per book.

An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-16

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "0"-"33","A"-"C","+","-","L1"-"L3","T1"-"T3", 10 markers per legend, 10 pages per book.

An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-2

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "A"-"Z","1"-"15","+","-","/", 10 markers per legend, 10 pages per book.

An image of Pre-Printed WM Book, Vinyl Cloth, .22
PCMB-25

Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "0"-"9","L1"-"L3","T1"-"T3", 15/45 markers per legend, 12 pages per book.



17
Results Found
Results per page: