infrastructure for a connected world

An image of Pre-Printed WM Book, Vinyl Cloth, .22" W x 1.38" L, 1 thru 30 legends only
PCMB-11


Wire Marker Book, Vinyl Cloth, '1-30', 10 Pg
Material Vinyl cloth
Color White Background, Black Legend
Height (In.) 1.38
Height (mm) 34.9
Width (In.) 0.22
Width (mm) 5.6
Color (Legend/Background) Black/White
Legend 1 thru 30
Marker Length (In.) 1.38
Marker Length (mm) 34.9
Marker Type Full
Marker Width (In.) 0.22
Marker Width (mm) 5.6
Max. Wire O.D. (In.) 0.38
Max. Wire O.D. (mm) 9.5
No. of Markers Each Legend Per Book 15
Overall Size W x H (In.) 0.217 Inch x 1.56 Inches
Type Type PCMB
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000