infrastructure for a connected world

An image of Pre-Printed Marker Tape Dispenser, Filled w/one roll each solid NEMA color, 8
PMD-NEMA


Dispenser filled with one roll each of solid NEMA colors: black, light blue, brown, gray, light green, orange, purple, red, white and yellow.
Legend Dispenser filled with one roll each of solid NEMA colors: black, light blue, brown, gray, light green, orange, purple, red, white and yellow.
Color Ten NEMA Colors
Material Polyester
Rolls per Legend per Pkg. 1
Part Features The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000