infrastructure for a connected world

30
Results Found
Results per page:
An image of SZ Flashing Beacon with no sounder
FLABEA-01

SmartZone™ Flashing (strobe light) Beacon with no sounder. Connects directly to the relay output on the Gateway EPA064 or EPA126 via a 4-meter cable. Dimensions: 2.0" x 3.0" (50mm x 80mm)

An image of SZ Flashing Beacon with sounder, configurable alert sounds, volume control
FLABEA-02

SmartZone™ Flashing (strobe light) Beacon with sounder. Connects directly to the relay output on the Gateway EPA064 or EPA126 via a 4-meter cable.Provides alerts and prevents unauthorized access to a cabinet enclosure. Configurable alert sounds (switch settings), volume control. Dimensions: 2.0" x 3.0" (50mm x 80mm)

An image of SZ LCD Display Module with selector switches, PCB only (no enclosure), backlit
ZAPDUMOD-03

SmartZone™ LCD Display Module (PCB only), connects directly to all SmartZone Gateways via an interface cable.Provides real-time data readings of connected power monitoring devices and environmental sensors.Displays network information and firmware version number for the attached gateway. Dimensions: 6.0" x 1.6" x 1.3" (150mm x 40mm x 35mm)

An image of SZ External LCD Display Kit with case enclosure, backlit, 4m patch cable
ZAPDUMODKIT

SmartZone™ External LCD display kit with enclosure, connects directly to all SmartZone Gateways via an interface cable.Provides real-time data readings of connected power monitoring devices and environmental sensors. Displays network information and firmware version number for the attached gateway. Dimensions: 6.0" x 1.9" x 1.7" (154mm x 50mm x 45mm)

An image of SZ HID access control card reader, support Corporate 1000 & Wiegand 26 bit cards
ZECRDRKIT-01

SmartZone™ HID access control card reader connects directly to SmartZone GatewayEPA064 or EPA126 via a cable.Compatible with Corporate 1000 cards and Wiegand 26 bit cards. Supports RJ45 socket. Dimensions: 4.0" x 1.9" x 1" (102mm x 48mm x 26mm)

An image of SZ Keypad Kit (5x2 matrix type), 3m patch cable terminating in RJ45 socket
ZEKPKIT-01

SmartZone™ Keypad Kit (5x2 matrix type) connects directly to all SmartZone Gateways via a patch cable to provide access control. Used in conjunction with the electronic locking swing handle. LEDs indicate status and errors. Dimensions: 5.0" x 1.6" x 0.7" (130mm x 43mm x 19mm)

An image of (2) SmartZone Swinghandles with integrated proximity card reader, N-Type 42U, Single Hinge Perforated Front Door, Single Hinge Perforated Rear Door
ZKHPN1142B10

SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 42U (N-Type/Single Front and Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).

An image of (2) SmartZone Swinghandles with integrated proximity card reader, N-Type 45U, Single Hinge Perforated Front Door, Single Hinge Perforated Rear Door
ZKHPN1145B10

SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 45U (N-Type/Single Front and Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).

An image of (2) SmartZone Swinghandles with integrated proximity card reader, N-Type 48U, Single Hinge Perforated Front Door, Single Hinge Perforated Rear Door
ZKHPN1148B10

SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 48U (N-Type/Single Front and Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).

An image of (2) SmartZone Swinghandles with integrated proximity card reader, N-Type 42U, Single Hinge Perforated Front Door, Split Perforated Rear Door
ZKHPN1242B10

SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 42U (N-Type/Single Front Door and Split Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).



30
Results Found
Results per page: