infrastructure for a connected world

An image of SZ External LCD Display Kit with case enclosure, backlit, 4m patch cable
ZAPDUMODKIT


SmartZone™ External LCD display kit with enclosure, connects directly to all SmartZone Gateways via an interface cable.Provides real-time data readings of connected power monitoring devices and environmental sensors. Displays network information and firmware version number for the attached gateway. Dimensions: 6.0" x 1.9" x 1.7" (154mm x 50mm x 45mm)
Application For indoor mounting
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000