infrastructure for a connected world

An image of (2) SmartZone Swinghandles with integrated proximity card reader, N-Type 48U, Single Hinge Perforated Front Door, Single Hinge Perforated Rear Door
ZKHPN1148B10


SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 48U (N-Type/Single Front and Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).
Application For indoor mounting
Color Black
Current Rating (Amps) Less than 200 mA at 12V DC
Input Power Range (kW) 125kHz (Prox Card Reader), 13.56 MHz (MIFARE® Classic Reader). Not applicable to standard swinghandle kit without integrated card reader.
Operating Temperature 32°F to 149°F (0°C to 65°C)
Output Voltage 200 mA max. load
Product Type Environmental Monitoring
Voltage 12V DC
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000