infrastructure for a connected world

10
Results Found
Results per page:
An image of Horizontal (ATS) 20 A, 120V, 10 NEMA 5-20R Receptacles
HA0A1D0CA10E1

Horizontal auto transfer switch 20 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators, and dual 10' power cord with NEMA L5-20P twist lock plug. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)

An image of Horizontal (ATS) 30 A, 120V, 10 NEMA 5-20R Receptacles
HA0A1M2CM10E1

Horizontal auto transfer switch 30 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators with two 20 A single pole magnetic breaker on-off switch with integral switch guard, and dual 10' power cord with NEMA L5-30P twist lock plugs. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)

An image of Horizontal (ATS) 20 A, 208V, 8 IEC C-13 and 2 IEC C-19 Receptacles
HA0B1E0CA1081

Horizontal auto transfer switch 20 A, 208V, 8 IEC C-13 and 2 IEC C-19 receptacles, two LEDs power-on indicators with and dual 10' power cord with NEMA 6-20P plug. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)

An image of Horizontal ATS 16 A, 230V, Eight C-13 and Two C-19 Receptacles
HA0D2A0CA1081

Horizontal auto transfer switch 16 A, 230V, eight C-13 and two C-19 receptacles, two LEDs power-on indicators with two IEC 309 2P + E, 16A plugs. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked.
Power Feeds A and B must be Phase Synchronized.
Dimensions: 1.72"H x 17.0"W x 8.5"D (44mm x 431mm x 216mm)

An image of Horizontal ATS 16 A, 230V, Eight C-13 and Two C-19 Receptacles
HA0D2U0CA1081

Horizontal auto transfer switch 16 A, 230V, eight C-13 and two C-19 receptacles, two LEDs power-on indicators with red LED current monitor with two C-20 plugs. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked.
Power Feeds A and B must be Phase Synchronized.
Dimensions: 1.72"H x 17.0"W x 8.5"D (44mm x 431mm x 216mm)

An image of Horizontal (ATS) 20 Amp, 120V, 10 NEMA 5-20R Receptacles
HA1A1D0CA10E1

Horizontal auto transfer switch 20 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators with red LED current monitor, and dual 10' power cord with NEMA L5-20P twist lock plug. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)

An image of Horizontal ATS 16 A, 230V, Eight C-13 and Two C-19 Receptacles
HA1D2A0CA1081

Horizontal auto transfer switch 16 A, 230V, eight C-13 and two C-19 receptacles, two LEDs power-on indicators with red LED current monitor with two IEC 309 2P + E, 16A plugs. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked.
Power Feeds A and B must be Phase Synchronized.
Dimensions: 1.72"H x 17.0"W x 8.5"D (44mm x 431mm x 216mm)

An image of Horizontal ATS 16 A, 230V, Eight C-13 and Two C-19 Receptacles
HA1D2U0CA1081

Horizontal auto transfer switch 16 A, 230V, eight C-13 and two C-19 receptacles, two LEDs power-on indicators with two C-20 plugs. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 8.5"D (44mm x 431mm x 216mm)

An image of Horizontal ATS 20 A, 120V, 10 NEMA 5-20R Receptacles
PC1A1C0CA10E1

Horizontal auto transfer switch 20 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators with RJ-45 Ethernet port and red LED current monitor, and dual 10' power cord with NEMA 5-20P plug. UL and c-UL Listed.
Power Feeds A and B must be Phase Synchronized.
Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)

An image of Horizontal (ATS) 30 A, 120V, 10 NEMA 5-20R Receptacles
QZ1A1M2CM10E1

Horizontal auto transfer switch 30 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators with RJ-45 Ethernet port, red LED current monitor, two 20 A single pole magnetic breaker on-off switch with integral switch guard, and dual 10' power cord with NEMA L5-30P twist lock plugs. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)



10
Results Found
Results per page: